Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 10/1 C WR 143TC
Part #:0270-07648
Catalog #:SSW184 10/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW180 |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Model Code: | SSW184 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm - Right Angle |
| Output Shaft Direction: | Right | Ratio: | 10:1 |
| Mounting Type: | Horizontal Standard | Output Diameter (in): | 0.875 in |
| Style: | C | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Mounting Style: | C | Input HP @ 1750 RPM: | 1.625 |
| Reduction: | Single | Overhung Load: | 550 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 528 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

