Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 50/1 C WR 143TC
Part #:0270-07654
Catalog #:SSW184 50/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | SSW184 | Series Code: | SSW180 |
| Service Factor: | 1.0 | Mounting Type: | Horizontal Standard |
| Style: | C | Output Diameter (in): | 0.875 in |
| Product Line: | Stainless Steel Worm Gear Drive | Output Shaft Direction: | Right |
| Ratio: | 50:1 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Ratio Range: | 50:1 |
| Mounting Style: | C | Input Style: | C-Face Quill |
| Overhung Load: | 550 | Reduction: | Single |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 0.515 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 634 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

