Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW184 100/1 C WR 143TC
Part #:0270-07657
Catalog #:SSW184 100/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | Horizontal Standard | Style: | C |
| Model Code: | SSW184 | Frame Size: | 140TC |
| Output Diameter (in): | 0.875 in | Ratio: | 100:1 |
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW180 |
| Output Shaft Direction: | Right | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Gear Type: | Worm - Right Angle | Reduction: | Single |
| Input HP @ 1750 RPM: | 0.141 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load: | 550 | Output RPM: | 17.5 |
| Mounting Style: | C | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 277 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

