Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 15/1 A WR 56C .625
Part #:0270-07721
Catalog #:SSW185 15/1 A WR 56C .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15:1 | Gear Type: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | SSW180 |
| Style: | A | Output Shaft Direction: | L or R |
| Model Code: | SSW185 | Mounting Type: | Horizontal Standard |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 56C |
| Service Factor: | 1.0 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Mounting Style: | A |
| Reduction: | Single | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 1.224 | Input Style: | C-Face Quill |
| Output RPM: | 116.7 | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 571 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

