Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 60/1 A WR 56C .688
Part #:0270-07739
Catalog #:SSW185 60/1 A WR 56C .688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW180 | Output Diameter (in): | 0.688 in |
| Ratio: | 60:1 | Mounting Type: | Horizontal Standard |
| Model Code: | SSW185 | Frame Size: | 56C |
| Output Shaft Direction: | L or R | Product Type: | Right Angle |
| Style: | A | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Mounting Style: | A |
| Output RPM: | 29.2 | Reduction: | Single |
| Input HP @ 1750 RPM: | 0.449 | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 623 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

