Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 60/1 B WR 56C .688
Part #:0270-07919
Catalog #:SSW185 60/1 B WR 56C .688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 0.688 in | Output Shaft Direction: | L or R |
| Style: | B | Model Code: | SSW185 |
| Mounting Type: | Horizontal Standard | Ratio: | 60:1 |
| Frame Size: | 56C | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Series Code: | SSW180 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Reduction: | Single | Input HP @ 1750 RPM: | 0.449 |
| Mounting Style: | B | Center Distance (in): | 1.75 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 623 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

