Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW185 30/1 B WR 143TC .875
Part #:0270-08000
Catalog #:SSW185 30/1 B WR 143TC .875
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | B | Model Code: | SSW185 |
| Mounting Type: | Horizontal Standard | Frame Size: | 140TC |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Series Code: | SSW180 | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Output Shaft Direction: | L or R |
| Output Diameter (in): | 0.875 in | Mounting Style: | B |
| Ratio Range: | 30:1 | Reduction: | SINGLE |
| Input HP: | 0.74 | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.741 |
| Center Distance (in): | 1.75 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

