Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 5/1 A WR 56C
Part #:0270-08086
Catalog #:SSW214 5/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Frame Size: | 56C |
| Model Code: | SSW214 | Output RPM: | 350 |
| Output Diameter (in): | 1.000 in | Style: | A |
| Input HP: | 3.653 | Service Factor: | 1.0 |
| Product Line: | Stainless Steel Worm Gear Drive | Ratio: | 5:1 |
| Series Code: | SSW210 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Ratio Range: | 5:1 |
| Output Shaft Direction: | Double | Input Style: | C-Face Quill |
| Overhung Load: | 550 | Reduction: | Single |
| Mounting Style: | A | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 662798865010 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

