Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 15/1 A WR 56C
Part #:0270-08089
Catalog #:SSW214 15/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Model Code: | SSW214 |
| Ratio: | 15:1 | Input Diameter (in): | 0.625 in |
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW210 |
| Output Diameter (in): | 1.000 in | Style: | A |
| Service Factor: | 1.0 | Output RPM: | 116.7 |
| Product Type: | Right Angle | Frame Size: | 56C |
| Input HP: | 1.887 | Ratio Range: | 15:1 |
| Overhung Load: | 550 | Mounting Style: | A |
| Reduction: | Single | Output Shaft Direction: | Double |
| Input Style: | C-Face Quill | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

