Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 40/1 A WR 56C
Part #:0270-08093
Catalog #:SSW214 40/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW214 | Gear Type: | Worm - Right Angle |
| Ratio: | 40:1 | Input Diameter (in): | 0.625 in |
| Input HP: | 0.916 | Series Code: | SSW210 |
| Output RPM: | 43.75 | Service Factor: | 1.0 |
| Style: | A | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 56C |
| Output Diameter (in): | 1.000 in | Overhung Load: | 550 |
| Output Shaft Direction: | Double | Input Style: | C-Face Quill |
| Reduction: | Single | Mounting Style: | A |
| Ratio Range: | 40:1 | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 971 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

