Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 80/1 B WR 56C
Part #:0270-08108
Catalog #:SSW214 80/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Input HP: | 0.304 |
| Input Diameter (in): | 0.625 in | Ratio: | 80:1 |
| Frame Size: | 56C | Model Code: | SSW214 |
| Series Code: | SSW210 | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | B | Output RPM: | 21.9 |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm - Right Angle | Overhung Load: | 550 |
| Reduction: | Single | Ratio Range: | 80:1 |
| Mounting Style: | B | Output Shaft Direction: | LEFT |
| Input Style: | C-Face Quill | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 547 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798865225 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

