Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 60/1 C WR 56C
Part #:0270-08119
Catalog #:SSW214 60/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm - Right Angle | Model Code: | SSW214 |
| Frame Size: | 56C | Series Code: | SSW210 |
| Output Diameter (in): | 1.000 in | Style: | C |
| Product Line: | Stainless Steel Worm Gear Drive | Input HP: | 0.674 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Reduction: | Single |
| Mounting Style: | C | Input Style: | C-Face Quill |
| Overhung Load: | 550 | Output Shaft Direction: | Right |
| Ratio Range: | 60:1 | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 940 in/lbs |
General Specifications
| UPC: | 662798865331 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

