Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 7.5/1 C WR 143TC
Part #:0270-08147
Catalog #:SSW214 7.5/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Ratio: | 7.5:1 |
| Style: | C | Product Type: | Right Angle |
| Service Factor: | 1.0 | Output Diameter (in): | 1.000 in |
| Frame Size: | 140TC | Output RPM: | 233.3 |
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW210 |
| Input Diameter (in): | 0.875 in | Input HP: | 2.793 |
| Model Code: | SSW214 | Overhung Load: | 550 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | Right |
| Input Style: | C-Face Quill | Reduction: | Single |
| Mounting Style: | C | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 692 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798865614 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

