Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 25/1 C WR 143TC
Part #:0270-08151
Catalog #:SSW214 25/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW214 | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Output Diameter (in): | 1.000 in |
| Output RPM: | 70 | Frame Size: | 140TC |
| Series Code: | SSW210 | Style: | C |
| Ratio: | 25:1 | Service Factor: | 1.0 |
| Gear Type: | Worm - Right Angle | Input HP: | 1.333 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Overhung Load: | 550 | Mounting Style: | C |
| Reduction: | Single | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 985 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

