Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 40/1 A WR 56C 1.438
Part #:0270-08285
Catalog #:SSW215 40/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Input HP: | 0.916 |
| Model Code: | SSW215 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm - Right Angle | Output RPM: | 43.75 |
| Product Line: | Stainless Steel Worm Gear Drive | Product Type: | Right Angle |
| Series Code: | SSW210 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Style: | A |
| Ratio: | 40:1 | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Reduction: | Single |
| Ratio Range: | 40:1 | Mounting Style: | A |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 971 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798866277 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

