Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 40/1 B WR 56C 1.500
Part #:0270-08513
Catalog #:SSW215 40/1 B WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Gear Type: | Worm - Right Angle |
| Input HP: | 0.916 | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW215 | Ratio: | 40:1 |
| Output Diameter (in): | 1.500 in | Output RPM: | 43.75 |
| Product Type: | Right Angle | Style: | B |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Series Code: | SSW210 | Reduction: | Single |
| Output Shaft Direction: | L or R | Mounting Style: | B |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 971 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961824004 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

