Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 80/1 A WR 56C
Part #:0270-08610
Catalog #:SSW244 80/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Output RPM: | 21.9 |
| Series Code: | SSW240 | Output Diameter (in): | 1.125 in |
| Ratio: | 80:1 | Product Line: | Stainless Steel Worm Gear Drive |
| Input HP: | 0.455 | Frame Size: | 56C |
| Gear Type: | Worm - Right Angle | Model Code: | SSW244 |
| Style: | A | Product Type: | Right Angle |
| Service Factor: | 1.0 | Output Shaft Direction: | Double |
| Ratio Range: | 80:1 | Overhung Load: | 1,400 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Mounting Style: | A | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 830 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

