Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 20/1 C WR 56C
Part #:0270-08628
Catalog #:SSW244 20/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW240 | Output RPM: | 87.5 |
| Style: | C | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Gear Type: | Worm - Right Angle |
| Input HP: | 2.326 | Product Type: | Right Angle |
| Frame Size: | 56C | Ratio: | 20:1 |
| Model Code: | SSW244 | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 1.125 in | Mounting Style: | C |
| Input Style: | C-Face Quill | Reduction: | Single |
| Overhung Load: | 1,400 | Ratio Range: | 20:1 |
| Output Shaft Direction: | Right | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 1421 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

