Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 15/1 A WR 143TC
Part #:0270-08639
Catalog #:SSW244 15/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Service Factor: | 1.0 |
| Input HP: | 2.765 | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Gear Type: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | SSW240 |
| Frame Size: | 140TC | Output RPM: | 116.7 |
| Style: | A | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW244 | Reduction: | Single |
| Mounting Style: | A | Output Shaft Direction: | Double |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Overhung Load: | 1,400 | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1318 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

