Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 7.5/1 B WR 143TC
Part #:0270-08649
Catalog #:SSW244 7.5/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Input HP: | 3.992 |
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 140TC | Ratio: | 7.5:1 |
| Model Code: | SSW244 | Product Type: | Right Angle |
| Style: | B | Output RPM: | 233.3 |
| Service Factor: | 1.0 | Output Diameter (in): | 1.125 in |
| Series Code: | SSW240 | Overhung Load: | 1,400 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Ratio Range: | 7.5:1 | Mounting Style: | B |
| Reduction: | Single | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 995 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

