Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 10/1 B WR 143TC
Part #:0270-08650
Catalog #:SSW244 10/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Series Code: | SSW240 |
| Output Diameter (in): | 1.125 in | Ratio: | 10:1 |
| Output RPM: | 175 | Input HP: | 3.564 |
| Gear Type: | Worm - Right Angle | Model Code: | SSW244 |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Product Line: | Stainless Steel Worm Gear Drive | Style: | B |
| Input Diameter (in): | 0.875 in | Reduction: | Single |
| Input Style: | C-Face Quill | Mounting Style: | B |
| Ratio Range: | 10:1 | Overhung Load: | 1,400 |
| Output Shaft Direction: | Left | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1172 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

