Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 5/1 C WR 143TC
Part #:0270-08660
Catalog #:SSW244 5/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW244 | Style: | C |
| Output Diameter (in): | 1.125 in | Frame Size: | 140TC |
| Output RPM: | 350 | Product Line: | Stainless Steel Worm Gear Drive |
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Input Diameter (in): | 0.875 in | Ratio: | 5:1 |
| Input HP: | 5.323 | Product Type: | Right Angle |
| Series Code: | SSW240 | Ratio Range: | 5:1 |
| Overhung Load: | 1,400 | Mounting Style: | C |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Reduction: | Single | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 898 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

