Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 40/1 C WR 143TC
Part #:0270-08667
Catalog #:SSW244 40/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.342 | Service Factor: | 1.0 |
| Output RPM: | 43.75 | Product Type: | Right Angle |
| Ratio: | 40:1 | Style: | C |
| Output Diameter (in): | 1.125 in | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 140TC | Model Code: | SSW244 |
| Series Code: | SSW240 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm - Right Angle | Ratio Range: | 40:1 |
| Overhung Load: | 1,400 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Reduction: | Single |
| Mounting Style: | C | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1433 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

