Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 50/1 B WR 182TC
Part #:0270-08692
Catalog #:SSW244 50/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Output RPM: | 35 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.125 in |
| Input HP: | 1.137 | Series Code: | SSW240 |
| Style: | B | Product Line: | Stainless Steel Worm Gear Drive |
| Gear Type: | Worm - Right Angle | Model Code: | SSW244 |
| Frame Size: | 180TC | Product Type: | Right Angle |
| Ratio: | 50:1 | Mounting Style: | B |
| Output Shaft Direction: | Left | Reduction: | Single |
| Overhung Load: | 1,400 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1432 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

