Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 80/1 B WR 182TC
Part #:0270-08694
Catalog #:SSW244 80/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Product Type: | Right Angle |
| Model Code: | SSW244 | Series Code: | SSW240 |
| Product Line: | Stainless Steel Worm Gear Drive | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 1.125 in |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Service Factor: | 1.0 | Input HP: | 0.455 |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Overhung Load: | 1,400 |
| Mounting Style: | B | Reduction: | Single |
| Output Shaft Direction: | Left | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 830 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

