Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 20/1 A WR 56C 1.250
Part #:0270-08748
Catalog #:SSW245 20/1 A WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Input HP: | 2.326 |
| Output RPM: | 87.5 | Frame Size: | 56C |
| Product Type: | Right Angle | Style: | A |
| Gear Type: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Model Code: | SSW245 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Series Code: | SSW240 | Mounting Style: | A |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1421 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961823328 | Weight: | 47.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

