Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 80/1 A WR 182TC 1.250
Part #:0270-08898
Catalog #:SSW245 80/1 A WR 182TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.455 | Model Code: | SSW245 |
| Series Code: | SSW240 | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Style: | A |
| Input Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Frame Size: | 180TC | Output Diameter (in): | 1.250 in |
| Product Line: | Stainless Steel Worm Gear Drive | Ratio Range: | 80:1 |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Reduction: | Single | Mounting Style: | A |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 830 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

