Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 50/1 B WR 56C 1.188
Part #:0270-08956
Catalog #:SSW245 50/1 B WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.137 | Service Factor: | 1.0 |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 56C |
| Output RPM: | 35 | Input Diameter (in): | 0.625 in |
| Series Code: | SSW240 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm - Right Angle | Product Type: | Right Angle |
| Style: | B | Ratio: | 50:1 |
| Model Code: | SSW245 | Ratio Range: | 50:1 |
| Reduction: | SINGLE | Input Style: | C-Face Quill |
| Mounting Style: | B | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1432 in/lbs |
General Specifications
| UPC: | 662961824097 | Weight: | 47.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

