Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 30/1 B WR 143TC 1.125
Part #:0270-09014
Catalog #:SSW245 30/1 B WR 143TC 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.3 | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 1.125 in | Frame Size: | 140TC |
| Series Code: | SSW240 | Model Code: | SSW245 |
| Gear Type: | Worm - Right Angle | Input HP: | 1.653 |
| Ratio: | 30:1 | Service Factor: | 1.0 |
| Style: | B | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | L or R |
| Mounting Style: | B | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1423 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

