Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 100/1 B WR 143TC 1.250
Part #:0270-09043
Catalog #:SSW245 100/1 B WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Product Type: | Right Angle |
| Style: | B | Output RPM: | 17.5 |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Input HP: | 0.307 | Series Code: | SSW240 |
| Output Diameter (in): | 1.250 in | Model Code: | SSW245 |
| Ratio: | 100:1 | Service Factor: | 1.0 |
| Product Line: | Stainless Steel Worm Gear Drive | Mounting Style: | B |
| Reduction: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | L or R | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 648 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

