Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 25/1 B WR 182TC 1.438
Part #:0270-09121
Catalog #:SSW245 25/1 B WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Output RPM: | 70 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.438 in |
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW245 |
| Series Code: | SSW240 | Frame Size: | 180TC |
| Input HP: | 1.967 | Gear Type: | Worm - Right Angle |
| Style: | B | Output Shaft Direction: | L or R |
| Reduction: | Single | Mounting Style: | B |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1454 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

