Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 10/1 B WR 56C
Part #:0270-09164
Catalog #:SSW324 10/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Service Factor: | 1.0 |
| Model Code: | SSW324 | Gear Type: | Worm - Right Angle |
| Series Code: | SSW320 | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Input HP: | 8.092 | Style: | B |
| Output Diameter (in): | 1.500 in | Reduction: | Single |
| Input Style: | C-Face Quill | Mounting Style: | B |
| Ratio Range: | 10:1 | Output Shaft Direction: | Left |
| Overhung Load: | 1,100 | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

