Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 25/1 B WR 56C
Part #:0270-09167
Catalog #:SSW324 25/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Series Code: | SSW320 |
| Service Factor: | 1.0 | Style: | B |
| Input HP: | 4.373 | Output RPM: | 70 |
| Frame Size: | 56C | Output Diameter (in): | 1.500 in |
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW324 |
| Input Diameter (in): | 0.625 in | Ratio: | 25:1 |
| Gear Type: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Left | Input Style: | C-Face Quill |
| Overhung Load: | 1,100 | Ratio Range: | 25:1 |
| Mounting Style: | B | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 3360 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

