Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 60/1 C WR 56C
Part #:0270-09183
Catalog #:SSW324 60/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW324 | Product Type: | Right Angle |
| Input HP: | 2.114 | Style: | C |
| Ratio: | 60:1 | Input Diameter (in): | 0.625 in |
| Product Line: | Stainless Steel Worm Gear Drive | Service Factor: | 1.0 |
| Frame Size: | 56C | Output Diameter (in): | 1.500 in |
| Output RPM: | 29.2 | Series Code: | SSW320 |
| Gear Type: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Overhung Load: | 1,100 |
| Output Shaft Direction: | Right | Mounting Style: | C |
| Reduction: | Single | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3274 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961823526 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

