Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 25/1 A WR 143TC
Part #:0270-09191
Catalog #:SSW324 25/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW324 | Style: | A |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Output RPM: | 70 |
| Service Factor: | 1.0 | Input Diameter (in): | 0.875 in |
| Series Code: | SSW320 | Gear Type: | Worm - Right Angle |
| Frame Size: | 140TC | Ratio: | 25:1 |
| Input HP: | 4.373 | Overhung Load: | 1,100 |
| Mounting Style: | A | Reduction: | Single |
| Output Shaft Direction: | Double | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 3360 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

