Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 20/1 B WR 143TC
Part #:0270-09202
Catalog #:SSW324 20/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 5.18 | Product Type: | Right Angle |
| Series Code: | SSW320 | Service Factor: | 1.0 |
| Frame Size: | 140TC | Style: | B |
| Output Diameter (in): | 1.500 in | Ratio: | 20:1 |
| Output RPM: | 87.5 | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW324 | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Reduction: | Single | Mounting Style: | B |
| Ratio Range: | 20:1 | Overhung Load: | 1,100 |
| Output Shaft Direction: | Left | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3267 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

