Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 60/1 B WR 143TC
Part #:0270-09207
Catalog #:SSW324 60/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Model Code: | SSW324 |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Input Diameter (in): | 0.875 in | Input HP: | 2.114 |
| Output RPM: | 29.2 | Output Diameter (in): | 1.500 in |
| Ratio: | 60:1 | Series Code: | SSW320 |
| Style: | B | Ratio Range: | 60:1 |
| Overhung Load: | 1,100 | Reduction: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | LEFT |
| Mounting Style: | B | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 662798874562 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

