Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 20/1 C WR 182TC
Part #:0270-09250
Catalog #:SSW324 20/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | C | Model Code: | SSW324 |
| Ratio: | 20:1 | Series Code: | SSW320 |
| Input Diameter (in): | 1.125 in | Service Factor: | 1.0 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.500 in |
| Input HP: | 5.18 | Product Type: | Right Angle |
| Gear Type: | Worm - Right Angle | Output Shaft Direction: | Right |
| Reduction: | Single | Input Style: | C-Face Quill |
| Overhung Load: | 1,100 | Mounting Style: | C |
| Ratio Range: | 20:1 | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 3267 in/lbs |
General Specifications
| UPC: | 662961823397 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

