Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 7.5/1 A WR 56C 2.000
Part #:0270-09403
Catalog #:SSW325 7.5/1 A WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.5:1 | Service Factor: | 1.0 |
| Gear Type: | Worm - Right Angle | Output RPM: | 233.3 |
| Style: | A | Series Code: | SSW320 |
| Frame Size: | 56C | Model Code: | SSW325 |
| Product Type: | Right Angle | Input HP: | 8.863 |
| Output Diameter (in): | 2.000 in | Input Diameter (in): | 0.625 in |
| Product Line: | Stainless Steel Worm Gear Drive | Output Shaft Direction: | L or R |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Reduction: | Single |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 2232 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

