Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 40/1 A WR 143TC 1.750
Part #:0270-09505
Catalog #:SSW325 40/1 A WR 143TC 1.750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Gear Type: | Worm - Right Angle |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Input HP: | 2.926 |
| Output Diameter (in): | 1.750 in | Style: | A |
| Output RPM: | 43.75 | Service Factor: | 1.0 |
| Model Code: | SSW325 | Series Code: | SSW320 |
| Product Line: | Stainless Steel Worm Gear Drive | Mounting Style: | A |
| Ratio Range: | 40:1 | Output Shaft Direction: | L or R |
| Reduction: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 3303 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961823533 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

