Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 80/1 A WR 182TC 1.938
Part #:0270-09664
Catalog #:SSW325 80/1 A WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Output RPM: | 21.9 |
| Input Diameter (in): | 1.125 in | Service Factor: | 1.0 |
| Output Diameter (in): | 1.938 in | Frame Size: | 180TC |
| Series Code: | SSW320 | Product Type: | Right Angle |
| Input HP: | 1.03 | Product Line: | Stainless Steel Worm Gear Drive |
| Ratio: | 80:1 | Model Code: | SSW325 |
| Style: | A | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Output Shaft Direction: | L or R |
| Reduction: | Single | Mounting Style: | A |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 2000 in/lbs |
General Specifications
| UPC: | 662961823441 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

