Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 5/1 A WR 182TC 2.000
Part #:0270-09666
Catalog #:SSW325 5/1 A WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Model Code: | SSW325 |
| Service Factor: | 1.0 | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Output RPM: | 350 |
| Output Diameter (in): | 2.000 in | Product Line: | Stainless Steel Worm Gear Drive |
| Input HP: | 11.922 | Frame Size: | 180TC |
| Series Code: | SSW320 | Style: | A |
| Ratio: | 5:1 | Reduction: | Single |
| Ratio Range: | 5:1 | Mounting Style: | A |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 2033 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

