Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 5/1 B WR 182TC 1.250
Part #:0270-10098
Catalog #:SSW325 5/1 B WR 182TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW320 | Model Code: | SSW325 |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Style: | B |
| Output RPM: | 350 | Ratio: | 5:1 |
| Frame Size: | 180TC | Input HP: | 11.922 |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Product Line: | Stainless Steel Worm Gear Drive | Mounting Style: | B |
| Reduction: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | L or R | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2033 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

