Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 15/1 B WR 182TC 1.625
Part #:0270-10137
Catalog #:SSW325 15/1 B WR 182TC 1.625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW320 |
| Style: | B | Output Diameter (in): | 1.625 in |
| Service Factor: | 1.0 | Model Code: | SSW325 |
| Input Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Input HP: | 6.127 | Ratio: | 15:1 |
| Output RPM: | 116.7 | Gear Type: | Worm - Right Angle |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Reduction: | Single | Ratio Range: | 15:1 |
| Mounting Style: | B | Output Shaft Direction: | L or R |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2980 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

