Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW325 25/1 B WR 182TC 1.688
Part #:0270-10151
Catalog #:SSW325 25/1 B WR 182TC 1.688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | SSW325 | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Frame Size: | 180TC |
| Input HP: | 4.373 | Input Diameter (in): | 1.125 in |
| Series Code: | SSW320 | Style: | B |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Output RPM: | 70 | Ratio: | 25:1 |
| Product Line: | Stainless Steel Worm Gear Drive | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Reduction: | Single |
| Ratio Range: | 25:1 | Mounting Style: | B |
| Center Distance (in): | 3.25 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3360 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

