Grove Gear Premium Washguard All-Stainless Worm Gear Reducers Stainless Steel Washdown Worm Reducer - SS-BMQ813-40-R-56
Part #:S133005600
Catalog #:SS-BMQ813-40-R-56
KEY FEATURES
- 316 stainless steel housing and covers to withstand extreme environments.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent-free “sealed-for-life” design with Enviroseal technology.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-ring on face of input flange provides a positive seal against moisture intrusion.
- 303 stainless steel output shaft or sleeve
- Worms are cut, heat-treated, ground and polished to provide efficient, quiet operation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Stainless Steel Worm Gear Reducers | Mounting Style: | Base |
| Frame Size: | 56C | Output RPM: | 43 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output Style: | R |
| Service Factor: | 1 | Reducer Style: | SS-BMQ |
| Reduction: | Single | Output HP: | 0.223 |
| Input HP: | 0.329 | Overhung Load: | 700 |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Center Distance (in): | 1.33 | Assembly: | SS-BMQ-R |
| Product Line: | Stainless Steel Worm Gear Reducers | Input Style: | C-Face Quill |
| Series Code: | SS | Gear Type: | Worm |
| Ratio: | 40:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | R | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 322 in/lbs |
General Specifications
| UPC: | 690310096420 | Weight: | 17.00 LB |

