Grove Gear Premium Washguard All-Stainless Worm Gear Reducers Stainless Steel Washdown Worm Reducer - SS-HMQ821-25-H1-140-20
Part #:S213048620
Catalog #:SS-HMQ821-25-H1-140-20
KEY FEATURES
- 316 stainless steel housing and covers to withstand extreme environments.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent-free “sealed-for-life” design with Enviroseal technology.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-ring on face of input flange provides a positive seal against moisture intrusion.
- 303 stainless steel output shaft or sleeve
- Worms are cut, heat-treated, ground and polished to provide efficient, quiet operation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | I: | 3.38 in |
| AD: | 4.78 | V: | 1.94 in |
| AG: | 6 | B: | 5.8 |
| C: | 6.38 in | A: | 3.6 |
| E: | 2.063 |
Technical Specifications
| Nominal Motor HP Rating to HP @ 1750 RPM: | 1 | Reduction: | Single |
| Output RPM: | 70 | Ratio: | 25:1 |
| Assembly: | SS-HMQ | Output Style: | H1 |
| Input RPM: | 1,750 | Series Code: | SS |
| Mounting Style: | Shaft Mt | Input HP: | 1.333 |
| Input Style: | C-Face Quill | Reducer Style: | SS-HMQ |
| Frame Size: | 140TC | Output HP: | 1.094 |
| Series: | Stainless Steel Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.875 in |
| Product Line: | Stainless Steel Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 985 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310098806 | Weight: | 30.00 LB |

