Grove Gear Premium Washguard All-Stainless Worm Gear Reducers Stainless Steel Washdown Worm Reducer - SS-HMQ824-25-H1-56-16
Part #:S243043816
Catalog #:SS-HMQ824-25-H1-56-16
KEY FEATURES
- 316 stainless steel housing and covers to withstand extreme environments.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent-free “sealed-for-life” design with Enviroseal technology.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-ring on face of input flange provides a positive seal against moisture intrusion.
- 303 stainless steel output shaft or sleeve
- Worms are cut, heat-treated, ground and polished to provide efficient, quiet operation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | I: | 3.69 in |
| AD: | 4.97 | C: | 6.94 in |
| V: | 1.94 in | AG: | 6 |
| D: | 2.5 | A: | 4.06 |
| E: | 2.375 |
Technical Specifications
| Output RPM: | 70 | Frame Size: | 56C |
| Mounting Style: | Shaft Mt | Input HP: | 1.967 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Style: | H1 | Output HP: | 1.615 |
| Assembly: | SS-HMQ | Reducer Style: | SS-HMQ |
| Reduction: | Single | Series: | Stainless Steel Worm Gear Reducers |
| Input Style: | C-Face Quill | Series Code: | SS |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 25:1 |
| Product Line: | Stainless Steel Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1454 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310098905 | Weight: | 56.00 LB |

