Grove Gear Premium Washguard All-Stainless Worm Gear Reducers Stainless Steel Washdown Worm Reducer - SS-BMQ826-40-L-56
Part #:S263000800
Catalog #:SS-BMQ826-40-L-56
KEY FEATURES
- 316 stainless steel housing and covers to withstand extreme environments.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent-free “sealed-for-life” design with Enviroseal technology.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-ring on face of input flange provides a positive seal against moisture intrusion.
- 303 stainless steel output shaft or sleeve
- Worms are cut, heat-treated, ground and polished to provide efficient, quiet operation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | D: | 2.94 |
| N: | 5.63 | B: | 7.25 |
| T: | 1.25 | AD: | 5.8 |
| I: | 4.25 in | E: | 2.625 |
| A: | 4.54 |
Technical Specifications
| Reduction: | Single | Output Style: | L |
| Input HP: | 1.695 | Series Code: | SS |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Assembly: | SS-BMQ-L | Output RPM: | 43.8 |
| Series: | Stainless Steel Worm Gear Reducers | Output HP: | 1.287 |
| Overhung Load: | 1,625 | Mounting Style: | Base |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Reducer Style: | SS-BMQ | Ratio Range: | 40:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Product Line: | Stainless Steel Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Left | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| Center Distance (in): | 2.62 | Certifications: | IP69K, USDA Accepted Equipment |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | L | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1854 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 690310097304 | Weight: | 56.00 LB |

