Grove Gear Premium Washguard All-Stainless Worm Gear Reducers Stainless Steel Washdown Worm Reducer - SS-HMQ826-30-H1-140-20
Part #:S263046320
Catalog #:SS-HMQ826-30-H1-140-20
KEY FEATURES
- 316 stainless steel housing and covers to withstand extreme environments.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent-free “sealed-for-life” design with Enviroseal technology.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-ring on face of input flange provides a positive seal against moisture intrusion.
- 303 stainless steel output shaft or sleeve
- Worms are cut, heat-treated, ground and polished to provide efficient, quiet operation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.25 in | AG: | 7 |
| D: | 2.94 | B: | 7.25 |
| C: | 8 in | AD: | 5.8 |
| V: | 1.94 in | A: | 4.54 |
| E: | 2.625 |
Technical Specifications
| Series: | Stainless Steel Worm Gear Reducers | Output Style: | H1 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Reduction: | Single |
| Reducer Style: | SS-HMQ | Output HP: | 1.743 |
| Assembly: | SS-HMQ | Input HP: | 2.145 |
| Output RPM: | 58.3 | Frame Size: | 140TC |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Mounting Style: | Shaft Mt | Input RPM: | 1,750 |
| Series Code: | SS | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | Stainless Steel Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 2.63 |
| Certifications: | IP69K, USDA Accepted Equipment | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1883 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310102206 | Weight: | 55.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.00 IN |

